¿Qué son los revestimientos adhesivos de liberación de cinta?
Los revestimientos de liberación de cinta adhesiva son material de respaldo utilizado para proteger el adhesivo en una cinta adhesiva hasta que esté listo para su uso. El revestimiento generalmente está hecho de papel o película recubierto con un agente desmoldeante, lo que permite que la cinta se retire fácilmente del revestimiento sin dañar el adhesivo.
Adhesive tapes are generally wound onto a roll with a release liner for manufacturing. The liner protects and keeps the adhesive clean during shipping and storage and is easily removed prior to application.
¿De qué están hechos los revestimientos de liberación de cinta adhesiva?
Release liners are available in a variety of materials and thicknesses depending on the end application. The most common types of release liners are either coated paper or films.
Paper release liners are typically coated with silicone to prevent the adhesive from adhering to the liner.
Film release liners are most widely available in polyester, polyethylene, or polypropylene. Silicone, fluorosilicone, and fluoropolymer are common coatings for film release liners.
Release Liner material is selected based on ease of removal, level of cleanliness requirements, and convertibility. Some liners are designed to be easily removed by hand, while others require special tooling or a machine to separate the liner from the tape.
Adhesive Tape Release Liner Selection and Utilization
Release liners are a critical component in the manufacturing process for tapes and components that are laminated to or assembled with tapes. Release liners are also potentially critical for end applications, like medical wearable devices that leverage release liners to protect stick to skin adhesive until it is applied to a patient. Slitting, scoring, or extending liners into pull tabs can reduce assembly times by improving tape application efficiency.
Boyd has fabricated adhesives over 70 years and consistently innovates new processes and use applications. Our material science and manufacturing experts help your team select the best fit release liner for your product and application. Boyd's specialty is helping you optimize your design and assembly process to reduce time to market and costs. Learn how our engineering team helps you select the right adhesive solution.